The ERI2338-0002 IO-Link box has eight digital channels, each of which can optionally be operated as an input or as an output. A configuration for using a channel as input or output is not necessary; the input circuit is internally connected to the output driver, so that a set output is displayed automatically in the input process image.
The outputs handle load currents of up to 0.5 A, and although the total current is limited to 4 A, they are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M12 connectors.
The IO-Link box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ERI series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.
Product status:
regular delivery
Product information
Technical data | ERI2338-0002 |
---|---|
Communication | IO-Link |
Interfaces | 1 x M12 plug, A-coded |
Data transfer rates | 230.4 kbaud (COM 3) |
Specification version | IO-Link V1.1, Class B |
Number of channels | 8 digital inputs or outputs |
Input/output connections | M12, screw type |
Input filter | 3.0 ms (default), adjustable 0…20 ms |
“0” signal voltage | -3…+5 V (EN 61131-2, type 3) |
“1” signal voltage | 11…30 V (EN 61131-2, type 3) |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Sensor supply | from P24, max 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, from P24, individually short-circuit proof |
Short-circuit current | max. 1.5 A |
Current consumption | typ. 100 mA from L+ |
Auxiliary power current | typ. 20 mA + load |
Electrical isolation | L+/P24: yes |
Weight | approx. 265 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE, UL |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | zinc die-cast |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use