DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

IL2302-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

The IL2300-Bxxx Coupler Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M12 screw type connectors.

Product status:

regular delivery

Product variantsCommunicationBus interface
IL2302-B110EtherCAT|IP-Link2 x M12 socket, 4-pin, D-coded
IL2302-B310PROFIBUS|IP-Link1 x M12 socket, 5-pin, B-coded
IL2302-B318PROFIBUS|IP-Link1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IL2302-B510CANopen|IP-Link1 x M12 plug, 5-pin
IL2302-B518CANopen|IP-Link1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IL2302-B520DeviceNet|IP-Link1 x M12 plug, 5-pin
IL2302-B528DeviceNet|IP-Link1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IL2302-B900ADS|Modbus TCP|RT Ethernet|IP-Link1 x RJ45 socket
IL2302-B901ADS|Modbus TCP|RT Ethernet|IP-Link1 x M12 socket, 4-pin (D-coded)
IL2302-B903PROFINET|IP-Link1 x M12 socket, 4-pin (D-coded)
IL2302-B905EtherNet/IP|IP-Link1 x M12 socket, 4-pin (D-coded)

© Beckhoff Automation 2024 - Terms of Use