The EK9020 Bus Coupler is the successor of the EK9000. It connects Ethernet networks to the EtherCAT Terminals (ELxxxx) as well as the EtherCAT Box modules (EPxxxx) and converts the telegrams from Ethernet to the E-bus signal representation. One station consists of an EK9020 and any number of EtherCAT Terminals. The coupler is connected to Ethernet via RJ45. In EtherCAT, the Ethernet coupler has at its disposal a lower-level, powerful and ultra-fast I/O system with a large selection of terminals. The coupler supports the Modbus TCP protocol and fits seamlessly into Ethernet networks.
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | EK9020 |
---|---|
Task within EtherCAT system | coupling of standard digital and analog EtherCAT Terminals and EtherCAT Box modules to Ethernet networks |
Number of EtherCAT Terminals | depending on the process data size |
Type/number of peripheral signals | depending on the process data size |
Protocol | Modbus TCP, Modbus UDP |
Data transfer rates | 100/1000 Mbit/s |
Configuration | not required |
Bus interface | 2 x RJ45 (switched) |
Power supply | 24 V DC (-15%/+20%) |
Input current | typ. 120 mA + (total E-bus current)/4 |
Current consumption E-bus | up to 2 A |
Power contacts | max. 24 V DC/max. 10 A |
Electrical isolation | 500 V (power contact/supply voltage/Ethernet) |
Operating/storage temperature | -25…+60°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE |
Housing data | EK-64-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 64 mm x 100 mm x 72 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use