![EJ6002 | EtherCAT plug-in module, 2-channel communication interface, serial, RS232/RS422/RS485](https://multimedia.beckhoff.com/media/ej6002-0000__web_preview.png)
The EJ6002 EtherCAT plug-in module enables the connection of devices with two RS232, RS485 or RS422 interfaces. Apart from the convenient selection of the communication standard (RS232, RS485 or RS422) using the TwinCAT software, various operation modes can be set for the termination of connection cables. The devices connected to the module communicate with the automation device via the coupler. The active communication channel operates independently of the higher-level EtherCAT system in full duplex mode with 300 baud up to 256 kbaud. The serial interfaces guarantee high immunity to interference through electrically isolated signals. In conjunction with the TwinCAT Virtual Serial COM Driver, the EJ6002 can be used as a normal Windows COM interface.
Product status:
regular delivery
Product information
Technical data | EJ6002 |
---|---|
Technology | serial interface |
Interfaces | individually selectable from RS232, RS485, RS422 |
Data transfer channels | 2 |
Data transfer rates | 300…256,000 baud (individual free configurable) |
Data buffer | 864 bytes receive buffer, 128 bytes transmit buffer |
Current consumption E-bus | 190 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Weight | approx. 30 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Approvals/markings | CE, UL |
Housing data | EJ-12-16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 12 mm x 66 mm x 55 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use