DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ5112 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EJ5112 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EJ5112 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EJ5112 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EJ5112 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EJ5112 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EJ5112 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

The EJ5112 EtherCAT plug-in module is an interface for the direct connection of two incremental encoders with A and B track or one encoder with A, B and C track. Encoders with differential signals (RS422) or single-ended signals (TTL and open collector) can be connected. Input frequencies up to 5 MHz can be processed. In 2-channel mode, one 24 V digital input per channel is available for storing, blocking and setting the counter status; in 1-channel operation, both inputs can be used. It is also possible to set the counter to a predefined value or to lock the counter directly through the process data. The 5 V, 12 V or 24 V DC supply of the encoder can be provided directly via the module connection points.

 

Special features:

  • can be used as 1 x ABC or 2 x AB incremental encoder interface
  • save, lock, set counter
  • integrated frequency and period measurement
  • optional 5 V up/down counter
  • microincrements
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last-registered incremental edge and the latch value via the 24 V digital inputs

 

In addition, the EJ5112 enables the measurement of a period, frequency or velocity with a resolution of 10 ns. A duty cycle measurement of the input signal in 1-channel mode is implemented.

With the optional interpolating microincrement functionality, the EJ5112 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge, the edge at the latch input and the zero pulse track C is also available. The use of encoder profiles enables simple and fast linking of the process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEJ5112
Technologyincremental encoder interface, differential (RS422), single-ended (TTL, open collector), counter, pulse generator
Number of channels2 x (1 x A, B, C/2 x A,B)
Encoder connection1-channel mode:
differential input (RS422): A, A̅, B, B̅, C, C̅
single-ended connection (TTL, open collector): A, B, C

2-channel mode:
differential input (RS422): A, A̅, B, B̅
single-ended connection (TTL, open collector): A, B
counter, pulse generator: A, B
Additional inputslatch, gate/latch (24 V DC, TON > 1 µs), status input (max. 5 V DC, negative switching)
Encoder operating voltage5 V DC (default), 12 V DC, 24 V DC switchable, 0.3 A total current (generated from the 24 V DC UP power contacts)
Counter32 bit (default), 16 bit switchable
Limit frequencyRS422: 20 million increments/s with 4-fold evaluation, corresponding to 5 MHz,
TTL: 4 million increments/s with 4-fold evaluation, corresponding to 1 MHz,
open collector: 400 kilo increments/s with 4-fold evaluation, corresponding to 100 kHz
Current consumption E-bustyp. 210 mA
Current consumption from UPtyp. 10 mA + load
Resolution1/256 bit microincrements
Quadrature decoder4-fold evaluation (default), 2-fold, 1-fold evaluation switchable
Distributed clocksyes
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 30 g
Relative humidity95%, no condensation
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use