DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ5002 | EtherCAT plug-in module, 2-channel encoder interface, SSI

EJ5002 | EtherCAT plug-in module, 2-channel encoder interface, SSI

EJ5002 | EtherCAT plug-in module, 2-channel encoder interface, SSI

EJ5002 | EtherCAT plug-in module, 2-channel encoder interface, SSI

EJ5002 | EtherCAT plug-in module, 2-channel encoder interface, SSI

EJ5002 | EtherCAT plug-in module, 2-channel encoder interface, SSI

EJ5002 | EtherCAT plug-in module, 2-channel encoder interface, SSI

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Distributed Clocks: the integrated time management system in EtherCAT

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EtherCAT plug-in module EJ5002 is an SSI master and allows the direct connection of two absolute encoders with SSI (synchronous serial interface) via the signal distribution board. Both singleturn and multiturn encoders are supported. The 24 V supply of the encoder can be provided directly via the feed-in on the signal distribution board. The EJ9505 power supply module can be used for an optional 5 V power.

 

Extensive parameterization options allow optimum adaptation to different encoder types.

 

Special features:

  • parameterization per channel possible
  • baud rate up to max. 1 MHz
  • coding: gray and binary
  • data length up to 32 bit, flexibly adjustable
  • separate evaluation of a status error bit (power fail bit) in the process data

 

In addition, the EJ5002 offers a multiple transmission mode for the clock rate to check data integrity. Via the distributed clocks function, the position value is read out exactly synchronously with other processes. If the distributed clocks function is deactivated, the EJ5002 clocks synchronize with the EtherCAT cycle. The encoder profile enables simple and fast linking of process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEJ5002
TechnologySSI encoder interface
Number of channels2
Encoder connectionD+, D-, Cl+, Cl-
Encoder operating voltageexternal
Supply voltage electronics24 V DC (via distribution board)
Current consumptiontyp. 20 mA + load
Current consumption E-bustyp. 120 mA
Data transfer ratesvariable up to 1 MHz, 250 kHz default
Serial inputvariable up to 32 bit, 24 bit default
Data directionread
Distributed clocksyes
Signal input (data)difference signal (RS422)
Signal output (pulse)difference signal (RS422)
Electrical isolation500 V (E-bus/field potential)
Special featuresadjustable baud rate, coding and data length, activatable power fail bit
Weightapprox. 30 g
Relative humidity95%, no condensation
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use