DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

ET1810, ET1811 | EtherCAT IP core for Intel® FPGAs

The EtherCAT IP core enables the EtherCAT communication function and application-specific functions to be implemented on an FPGA (Field Programmable Gate Array – i.e. a device containing programmable logical components). The EtherCAT functionality is freely configurable. The IP core can be combined with own FPGA designs, and it can be integrated in System-on-Chips (SoCs) with soft core processors or hard processor systems via the Avalon® or AMBA® AXI™ interfaces. The physical interfaces and internal functions, such as the number of FMMUs and SYNC managers, the size of the DPRAM, etc., are adjustable. The process data interface (PDI) and the distributed clocks are also configurable. The functions are compatible with the EtherCAT specification and the ET1100 EtherCAT ASIC.

The ET1811 quantity-based licenses offer manufacturers of small lots and development service providers the possibility of entering the world of EtherCAT development with low initial investment. For the development of an EtherCAT device, the ET1811 one-time kick-off charge is required, plus the ET1811-1000 royalty for 1000 devices. The royalties for 1000 devices must be paid in advance each time.

For development service providers only the ET1811 one-time kick-off charge will be required; the ET1811-0030 system integrator OEM license will be required for each customer implementation. The end customer will be required to pay the royalty license (ET1811-1000).

Product status:

regular delivery

Product information

Configurable featuresET1810, ET1811, ET1812
PHY interface1…3 ports MII, 1…3 ports RGMII or 1…2 ports RMII
FMMUs0…8
SYNC manager0…8
DPRAM0…60 KB
Distributed clocks0…2 SYNC outputs, 0…2 latch inputs (32/64 bit)
Process data interfaces32 bit digital I/O, SPI, 8/16 bit asynchronous µC interface, Avalon interface, AMBA AXI3 interface, 64 bit general purpose I/O
Ordering information
ET1810Single-user license without quantity limitation (node-locked) for using the freely configurable EtherCAT IP core on one workstation. The license includes one year of maintenance and updates. Target hardware: selected Intel® FPGAs.
ET1810-0010Extension of the node-locked license (ET1810) for one additional workstation
ET1810-0020One-year maintenance extension for node-locked license (ET1810)
ET1810-0021One-year maintenance extension for the additional workstation (ET1810-0010)
ET1811One-time kick-off charge for the node-locked quantity-based license for using the freely configurable EtherCAT IP cores on one workstation (no workplace extension possible). Target hardware: selected Intel® FPGAs.
ET1811-0020One-year maintenance extension, ET1811 required
ET1811-0030System integrator OEM license, ET1811 required
ET1811-1000Royalty for 1000 devices, ET1811 required
ET1812Network license without quantity limitation (floating) for using the freely configurable EtherCAT IP core on one workstation. The license includes one year of maintenance and updates. Target hardware: selected Intel® FPGAs.
ET1812-0010Extension of the floating license (ET1812) for one additional workstation
ET1812-0020One-year maintenance extension for floating license (ET1812)
ET1812-0021One-year maintenance extension for the additional workstation (ET1812-0010)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use