DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ER2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12, zinc die-cast

ER2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12, zinc die-cast

ER2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24V DC UP
2 | 13
3 | GNDP
4 | 14
5 | n. c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
ER2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12, zinc die-cast

ER2624-0002 | EtherCAT Box, 4-channel relay output, 25 V AC, 30 V DC, 0.5 A AC, 2 A DC, M12, zinc die-cast

The ER2624-0002 EtherCAT Box has four relays each of which has a single contact. The relay contact is suitable for use at up to 25 V AC or 30 V DC. The EtherCAT Box indicates its signal state by means of light emitting diodes. The ER2624-0002 has potential-free contacts. The power supply is looped through.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER2624-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs4 x make contacts
Rated load voltage25 V AC/30 V DC
Ohmic switching current0.5 A AC/2 A DC
Output connectionsM12 x 1, 5-pin, a-coded
Minimum permitted load10 µA at 10 mV DC
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Distributed clocks
Current consumption from US120 mA
Current consumption from US (without sensor current)120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Operating cycles mech. (min.)1 x 108
Operating cycles electr. (min.)2 x 105 (1 A/30 V DC)
Electrical isolation500 V
Special featurespotential-free switching
Weightapprox. 265 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use