DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP9224-0037 | EtherCAT Box, 4-channel power distribution, ENP to EtherCAT P

Image similar, may contain optional accessories
EP9224-0037 | EtherCAT Box, 4-channel power distribution, ENP to EtherCAT P

EP9224-0037 | EtherCAT Box, 4-channel power distribution, ENP to EtherCAT P

M8, EtherCAT-P-coded
Power/EtherCAT IN
Power/EtherCAT OUT
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
5 | GNDP
6 | PE
7 | UP
8 | GNDS
9 | US
EP9224-0037 | EtherCAT Box, 4-channel power distribution, ENP to EtherCAT P

EP9224-0037 | EtherCAT Box, 4-channel power distribution, ENP to EtherCAT P

The EP9224-0037 allows the distribution of one B17 ENP input to four EtherCAT P ports with B17-ENP forwarding. In each EtherCAT P branch, the current consumption for control voltage US and peripheral voltage UP is monitored, limited and, if necessary, switched off.

The input voltage and current values of all outputs can be evaluated via the process data. The power supply and communication of the box runs via a 5-pin B17-ENP connector with up to 14 A (for each US/UP). Several modules can be configured in a cascade arrangement. This voltage is switched off in the case of a short circuit on one of the four outputs or eight voltages (4 x US/UP each). The supply for the other junctions remains active. The switch-off or control takes place in such a way that the input voltage does not fall below a critical value. In the event of an error, continuous data logging of the relevant data can be retrieved. During startup consumers with large capacities can be added without problem.

Diagnostic messages of the individual channels can be read by the master via the EtherCAT interface.

 

Advantages:

  • 4 independent EtherCAT P segments
  • Switch-off characteristic can be selected for each channel.
  • Channels can be switched on and off individually.
  • current and voltage values as process data
  • diagnostic data logging

 

Independent switching of individual consumer branches is also possible via the EtherCAT master.

Product status:

regular delivery

Product information

Technical dataEP9224-0037
ProtocolEtherCAT
Bus interface2 x B17 ENP, bayonet fitting, shielded
Task within EtherCAT systemcoupling to the EtherCAT network, EtherCAT P junction, feed in and monitoring of US and UP
Number of channelsIN: 1 x ENP, OUT: 1 x ENP, 4 x EtherCAT P
InfeedENP B17 5-pin, max. 15.5 A per US/UP at 45 °C
Power feedthroughENP B17 5-pin, max. 15.5 A per US/UP at 45 °C
Current rating per portmax. 3 A per US and UP (M8 P-coded)
Data loggingrecording of relevant data in case of failure
Special featuresinput voltages/currents, output currents via process data
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL (in preparation)
Housing dataB17 infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use