DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP3xxx | EtherCAT Box, analog input

The EP3xxx and EP43xx EtherCAT Box modules process analog input signals with different levels, e. g. 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA. Also many other industry-standard voltage and current signals are supported and pre-processed. In addition to fixed channels, parameterizable channels are also available, with which you can choose between current and voltage measurement. The portfolio also includes electrically isolated variants. As combination modules, the EP43xx modules offer analog inputs and outputs.

Your selection:
    • EP3048-0002 | EtherCAT Box, 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12

      EP3048-0002 | EtherCAT Box, 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12New

      Plug:
      4 x M12
      Signal (analog):
      parameterizable
      Channels:
      8
      Signal resolution (analog):
      16 bit
    • EP3162-0002 | EtherCAT Box, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, electrically isolated, M12

      EP3162-0002 | EtherCAT Box, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, electrically isolated, M12

      Plug:
      4 x M12
      Signal (analog):
      parameterizable
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • EP3174-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

      EP3174-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12Preferred type

      Plug:
      4 x M12
      Signal (analog):
      parameterizable
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3174-0092 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, TwinSAFE SC

      EP3174-0092 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, TwinSAFE SC

      Plug:
      4 x M12
      Signal (analog):
      parameterizable
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3182-1002 | EtherCAT Box, 2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

      EP3182-1002 | EtherCAT Box, 2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

      Plug:
      2 x M12
      Signal (analog):
      parameterizable
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3184-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

      EP3184-0002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

      Plug:
      4 x M12
      Signal (analog):
      parameterizable
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3184-1002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

      EP3184-1002 | EtherCAT Box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

      Plug:
      2 x M12
      Signal (analog):
      parameterizable
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

      EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12Preferred type

      Plug:
      4 x M12
      Signal (analog):
      Resistance thermometer (RTD)
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3314-0002 | EtherCAT Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12

      EP3314-0002 | EtherCAT Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12Preferred type

      Plug:
      4 x M12
      Signal (analog):
      Thermocouples (mV)
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3356-0022 | EtherCAT Box, 1-channel analog input, measuring bridge, full bridge, 24 bit, M12

      EP3356-0022 | EtherCAT Box, 1-channel analog input, measuring bridge, full bridge, 24 bit, M12

      Plug:
      8 x M12
      Signal (analog):
      Resistance measurement
      Channels:
      1
      Signal resolution (analog):
      24 bit
    • EP3632-0001 | EtherCAT Box, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

      EP3632-0001 | EtherCAT Box, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

      Plug:
      2 x M8
      Signal (analog):
      IEPE interface
      Channels:
      2
      Signal resolution (analog):
      16 bit
    • EP3744-0041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…1000 hPa (0…+1 bar), M8

      EP3744-0041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…1000 hPa (0…+1 bar), M8

      Plug:
      4 x M8
      Signal (analog):
      Pressure measurement
      Channels:
      4
      Signal resolution (analog):
      < 12 bit
    • EP3744-1041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…7000 hPa (0…+7 bar), M8

      EP3744-1041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…7000 hPa (0…+7 bar), M8

      Plug:
      4 x M8
      Signal (analog):
      Pressure measurement
      Channels:
      4
      Signal resolution (analog):
      < 12 bit
    • EP3744-2041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…1000 hPa (0…+1 bar), high-precision, M8

      EP3744-2041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…1000 hPa (0…+1 bar), high-precision, M8New

      Plug:
      4 x M8
      Signal (analog):
      Pressure measurement
      Channels:
      4
      Signal resolution (analog):
      24 bit
    • EP3744-3041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…12000 hPa (0…+12 bar), M8

      EP3744-3041 | EtherCAT Box, 4-channel analog input + 8-channel digital combi, pressure, 0…12000 hPa (0…+12 bar), M8New

      Plug:
      4 x M8
      Signal (analog):
      Pressure measurement
      Channels:
      4
      Signal resolution (analog):
      24 bit
    • EP3751-0160 | EtherCAT Box, 1-channel, 1 x 3-axis accelerometers

      EP3751-0160 | EtherCAT Box, 1-channel, 1 x 3-axis accelerometersNew

      Signal (analog):
      Axis accelerometers
      Channels:
      1
      Signal resolution (analog):
      20 bit
    • EP3751-0260 | EtherCAT Box, 1-channel, 1 x 3-axis accelerometer, 1 x 3-axis gyroscope

      EP3751-0260 | EtherCAT Box, 1-channel, 1 x 3-axis accelerometer, 1 x 3-axis gyroscope

      Signal (analog):
      axis accelerometers, angular speed
      Channels:
      1
      Signal resolution (analog):
      16 bit
    • EP3752-0000 | EtherCAT Box, 2-channel, 2 x 3-axis accelerometers

      EP3752-0000 | EtherCAT Box, 2-channel, 2 x 3-axis accelerometers

      Signal (analog):
      Axis accelerometers
      Channels:
      2
      Signal resolution (analog):
      < 12 bit
    • EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12

      EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12New

      Plug:
      4 x M8
      Signal (analog):
      Multi-function
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP3754-0702 | EtherCAT Box, 4-channel analog input, ID switch, multi-function, M12

      EP3754-0702 | EtherCAT Box, 4-channel analog input, ID switch, multi-function, M12New

      Plug:
      4 x M8
      Signal (analog):
      Multi-function
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EP4314-1002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, single-ended, M12

      EP4314-1002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±20 mA, 16 bit, single-ended, M12

      Channels:
      4, Combi
      Signal resolution (analog):
      16 bit
    • EP4374-0002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

      EP4374-0002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12Preferred type

      Channels:
      4, Combi
      Signal resolution (analog):
      16 bit
    • EP4378-1022 | EtherCAT Box, 4-channel analog input + 4-channel analog output, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

      EP4378-1022 | EtherCAT Box, 4-channel analog input + 4-channel analog output, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

      Channels:
      8, Combi
      Signal resolution (analog):
      16 bit
    • EPX3158-0022 | EtherCAT Box, 8-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, Ex i

      EPX3158-0022 | EtherCAT Box, 8-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, Ex i

      Plug:
      8 x M12
      Signal (analog):
      4…20 mA
      Channels:
      8
      Signal resolution (analog):
      16 bit
    • EPX3184-0022 | EtherCAT Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART, Ex i

      EPX3184-0022 | EtherCAT Box, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, M12, HART, Ex i

      Plug:
      4 x M12
      Signal (analog):
      4…20 mA
      Channels:
      4
      Signal resolution (analog):
      16 bit