EP1xxx | Digital input
EP1xxx | Digital input |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC Filter parameterizable 0…100 ms |
EP1839-0022 8 x M12, with diagnostics |
|||
EP1839-0042 8 x M12, with diagnostics, EtherCAT M12 |
||||
24 V DC Filter 3.0 ms |
EP1008-0001 Preferred type 8 x M8 |
EP1008-0002 4 x M12 |
EP1809-0021 Preferred type 16 x M8 |
EP1809-0022 8 x M12 |
EP1008-0022 8 x M12 |
EP1809-0042 8 x M12, EtherCAT M12 |
|||
24 V DC Filter 10 µs |
EP1018-0001 8 x M8 |
EP1018-0002 4 x M12 |
EP1819-0021 16 x M8 |
EP1819-0022 8 x M12 |
EP1819-0005 16 x M8, 4-pin |
||||
EP1816-0003 connector with spring-loaded system |
||||
EP1816-0008 D-sub, 25-pin |
EP1816-3008 D-sub, 25-pin, acceleration sensor |
|||
EP1816-1008 D-sub, 25-pin, changed pin assignment |
EP1859-0042 8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms |
|||
24 V DC ground switching |
EP1098-0001 8 x M8, ground switching |
|||
24 V DC timestamp |
EP1258-0001 8 x M8, 2-channel timestamp |
EP1258-0002 4 x M12, 2-channel timestamp |
||
EP1258-0502 New 4 x M12, 8-channel multi-timestamp |
||||
24 V DC counter |
EP1518-0002 4 x M12, multi-function input |
|||
24 V DC safe input |
EP1908-0002 TwinSAFE, 8 safe inputs |
EP1918-0002 TwinSAFE Logic, 8 safe inputs |
||
EP1957-0022 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
||||
Ex i NAMUR |
EPX1058-0022 8 x M12 |