DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP1839-0042 | EtherCAT Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EP1839-0042 | EtherCAT Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EP1839-0042 | EtherCAT Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
1 | +24 V DC US1…US8
2 | Input B
3 | GNDS
4 | Input A
5 | FE
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +24 V DC UP
Top view 
I/O connection 
Connector assignment 
EP1839-0042 | EtherCAT Box, 16-channel digital input, 24 V DC, M12, with diagnostics

EP1839-0042 | EtherCAT Box, 16-channel digital input, 24 V DC, M12, with diagnostics

The EP1839-0042 EtherCAT Box with 16 digital inputs acquires binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The signal state is indicated by LEDs. The signals are connected via M12 screw type connectors. An open-circuit recognition can be enabled/disabled for each channel. The signal input filters are individually adjustable. Each M12 socket has an independent 24 V DC/0.5 A short-circuit proof sensor supply from the US for the two connected sensors. This is monitored and any errors are reported to the PLC via diagnostics. Module-related undervoltage detection of the input voltage takes place. The load voltage UP is not used in the input module, but it can optionally be connected for forwarding and is fed through to the next device. Due to the adjustable input filter and the comprehensive supply and diagnostics logic, the EP1839-0042 is particularly suitable for applications in which a high plant availability and thus fast fault-finding and troubleshooting are required. The EP1839-0042 has M12 D-coded EtherCAT connections and 7/8" connectors for the power supply.

 

Special features:

  • adjustable wire break detection per sensor
  • undervoltage detection of sensor supply US
  • short-circuit proof sensor supply US 0.5 A per M12 socket
  • parameterizable input filter per signal

Product status:

regular delivery

Product information

Technical dataEP1839-0042
ProtocolEtherCAT
Bus interface2 x M12 socket, 4-pin, D-coded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsM12 x 1, 5-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filteradjustable 0…100 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocksyes
Sensor supplyfrom control voltage, max. 0.5 A per M12 socket, short-circuit proof, diagnostics
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Current consumption from UStyp. 130 mA
Diagnosticsopen-circuit detection, undervoltage
Electrical isolation500 V
Weightapprox. 440 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL (in preparation)
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use