![EPP9022-9060 | EtherCAT P Box, with voltage diagnostics, TwinSAFE SC](https://multimedia.beckhoff.com/media/epp9022-9060__web_preview.png)
The EPP9022-9060 EtherCAT P Box in space-saving form factor can be used for diagnosing and measuring the voltages US and UP and currents IS and IP, both temporarily during commissioning and permanently during operation. Even without an EtherCAT master, the voltage range is displayed on the box by LEDs (green, yellow and red). In a running EtherCAT network, the values of US, UP, IS and IP can also be read out as process data in the master. The voltage levels for the LED displays can be adjusted by CoE. In addition the EPP9022-9060 is equipped with an M8 power socket to which an external multimeter can be connected for measuring the voltages.
With the aid of the TwinSAFE SC technology (TwinSAFE Single Channel) it is possible to make use of standard signals for safety tasks in any network or fieldbus. The properties typical for the signals and the standard functions of the I/O components are retained. The data from the TwinSAFE SC components is fed via a TwinSAFE protocol to the TwinSAFE Logic, where it can be used in the context of safety-relevant applications. Detailed examples confirmed/calculated by the TÜV SÜD for the correct application of the TwinSAFE SC components and the respective normative classifications can be found in the TwinSAFE application manual.
Product status:
regular delivery
Product information
Technical data | EPP9022-9060 |
---|---|
Protocol | EtherCAT P |
Bus interface | M8 socket, P-coded, shielded |
Task within EtherCAT system | diagnostics of the US/UP voltages and IS/IP currents |
Number of channels | IN: 1 x EtherCAT P, OUT: 1 x EtherCAT P |
Nominal voltage | 24 V DC (-15%/+20%) |
Total current | feed-in max. 3 A per US and UP |
Current consumption from US | typ. 100 mA |
Current rating per port | max. 3 A per US and UP |
Special features | diagnostic LED for US, diagnostic LED for UP, TwinSAFE SC |
Weight | approx. 90 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | EPPxxxx-006x |
---|---|
Dimensions (W x H x D) | 30 mm x 86 mm x 22 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
![](https://multimedia.beckhoff.com/media/epp9022-x060__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use