![EPP3744-1041 | EtherCAT P Box, 4-channel analog input + 8-channel digital combi, pressure, 0…7000 hPa (0…+7 bar), M8](https://multimedia.beckhoff.com/media/epp3744-1041__web_preview.png)
The EPP3744-1041 EtherCAT P Box, equipped with six digital inputs, two digital outputs and four pressure inputs, acquires these signals and transmits them – electrically isolated – to the controller. The signal status is indicated by LEDs; the digital signals are connected via 4-pin M8 plug connectors.
The pressure is measured as the differential pressure to the fifth connection by an integrated 6 mm fitting. The pressure values are available as 16-bit values. Measurement can be made between -7…7 bar, with the value being output in relation to the fifth connection, e.g. for vacuum measurement in relation to the ambient pressure at suction grippers. In absolute-pressure mode it is possible to measure pressures between 0…7 bar.
The operating mode is preselected via CoE parameters. If the supply voltages fall below a certain level (< 18.5 V) a diagnostic bit is set.
Product status:
regular delivery
Product information
Technical data | EPP3744-1041 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, P-coded, shielded |
Number of inputs | 4 x pressure, 6 x digital |
Number of outputs | 2 x digital |
Connection method | digital signals: 4-pin M8; pressure measurement: 6 mm fitting |
Conversion time | ~ 3.5 ms |
Resolution | 1 mbar per digit |
Signal type | air pressure |
Measuring range | 0…7 bar (0…100 psi)/
-7…7 bar (-100…100 psi) |
Measurement error/uncertainty | 3% |
Nominal voltage | 24 V DC (-15%/+20%) |
Distributed clocks | yes |
Input filter | 10 µs (for digital inputs) |
Specification | EN 61131-2, type 1/3 |
Max. output current | 0.5 A per channel, individually short-circuit proof |
Load type | ohmic, inductive, lamp load |
Short-circuit current | typ. 1.5 A |
Sensor supply | from load supply voltage, max. 0.5 A, short-circuit proof in total |
Electrical isolation | 500 V |
Special features | direct pressure measuring at the machine |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
![](https://multimedia.beckhoff.com/media/epp3744-x041__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use