DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP3632-0001 | EtherCAT P Box, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

EPP3632-0001 | EtherCAT P Box, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

EPP3632-0001 | EtherCAT P Box, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

EtherCAT P signal input
EtherCAT P signal output
M8 I/O connection sockets
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | n.c.
2 | Input +
3 | GND
4 | Input -
Acceleration
sensor
Top view 
I/O connection 
Connector assignment 
EPP3632-0001 | EtherCAT P Box, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

EPP3632-0001 | EtherCAT P Box, 2-channel analog input, IEPE/accelerometer, 16 bit, 50 ksps, M8

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP3632-0001 EtherCAT P Box is a 2-channel oversampling interface for up to two IEPE sensors with 2-wire connection. The current of the integrated constant current source can be set to 2, 4 or 8 mA separately for each channel depending on the sensor and cable length. The input signal is sampled according to the oversampling principle with up to 50 ksamples per second per channel. The measured values can be correlated to other parts of the system through distributed clocks. Except for filtering, the EPP3632-0001 does not pre-process the vibration amplitude values. This is done by the retrieving controller. The interface can be adapted to application-specific requirements by means of adjustable filters and supply currents. The TwinCAT 3 Condition Monitoring library offers extensive algorithms for signal evaluation in the controller, enabling full utilization of the performance and flexibility benefits of the PC platform.

Product status:

regular delivery

Product information

Technical dataEPP3632-0001
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Technologycondition monitoring/IEPE
Number of inputs2
Connection methodM8 socket, 4-pin, shielded
Signal voltageIEPE constant current supply and recording of modulated AC voltage
Sensor typesIEPE
Sensor state monitoringyes, through monitoring of the bias voltage
Measuring rangedefault ±5 V up to 25 kHz, ±250 mV up to 10 Hz
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.5% (DC; relative to full scale value)
Conversion time20 μs (max. 50 ksamples/s)
Input filter limit frequencyanalog parameterizable 5th order low-pass filter up to 25 kHz, typically 0.05 Hz high-pass filter
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
Supply current IEXCITEtyp. 2/4/8 mA (separately configurable for both channels)
Sensor supplyfrom control voltage US
Electrical isolation500 V
Special featuresautomatic anti-aliasing function, wire breakage detection
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 165 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use