
The new generation of analog terminals
EL3x7x | EL4x7x
Headquarters Australia
Beckhoff Automation Pty. Ltd.
+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/
EL3x7x | EL4x7x
The analog multi-functional terminals combine the standard signals of ±10 V and ±20 mA, offering a reliable and versatile solution for a wide range of applications. They expand the product range with a powerful alternative to single-function terminals and offer users clear advantages through reduced storage costs, increased flexibility, and simplified commissioning.
The EL307x (inputs) and EL407x (outputs) analog EtherCAT Terminals with 2, 4, and 8 channels provide universal standard signal terminals that can be parameterized for current or voltage on a channel-by-channel basis via the controller/TwinCAT. The EL4374 combines inputs and outputs in a single terminal to ensure maximum flexibility and cost efficiency. The EL317x (inputs) and EL417x (outputs) EtherCAT Terminals complement the portfolio for challenging applications, featuring significantly higher sampling rates, distributed clocks, and other properties to handle sophisticated analog tasks. The new analog outputs in the EL417x series offer electrically isolated channels up to 50 V (EL4172), with current outputs driving high load resistances and enabling analog current/voltage feedback measurement via EtherCAT for the first time. This provides real diagnostic functions for detecting operating faults such as overload, wire break, or short circuit.
With their high performance, compact design, and precise 16-bit resolution, the analog EtherCAT multi-functional terminals in the EL3x7x and EL4x7x family set new standards in the field of analog IP20 I/Os.
Type | Version | 1…2 ksps/channel | 8…10 ksps/channel | |
---|---|---|---|---|
12-bit | 16-bit | 16-bit | ||
Single-function | Input |
EL3001 EL3002 EL3004 EL3008 EL3011 EL3012 EL3014 EL3021 EL3022 EL3024 EL3041 EL3042 EL3044 EL3048 EL3051 EL3052 EL3054 EL3058 EL3061 EL3062 EL3064 EL3068 |
– |
EL3101 EL3102 EL3104 EL3111 EL3112 EL3114 EL3121 EL3122 EL3124 EL3141 EL3142 EL3144 EL3151 EL3152 EL3154 EL3161 EL3162 EL3164 |
Output |
EL4001 EL4002 EL4004 EL4008 EL4011 EL4012 EL4014 EL4018 EL4021 EL4022 EL4024 EL4028 EL4031 EL4032 EL4034 EL4038 |
– |
EL4102 EL4104 EL4112 EL4114 EL4122 EL4124 EL4132 EL4134 |
|
Multi-functional1 | Input |
EL3072 EL3074 |
EL3078 |
EL3172 EL3174 |
Output | – |
EL4072 EL4074 EL4078 |
EL4172 EL4174 |
|
Input/output | – | EL4374 | – |