![KL5111 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz](https://multimedia.beckhoff.com/media/kl5111__web_preview.png)
The KL5111 Bus Terminal is an interface for the direct connection of 24 V incremental encoders. A 16 bit counter with a quadrature decoder and a 16 bit latch for the zero pulse can be read, set or enabled. The state of the counter is transmitted quickly and securely to the PC, PLC or CNC over the fieldbus. Interval measurement with a resolution of 200 ns is possible. Up to 64 incremental encoders can be connected to a Bus Coupler.
Product status:
regular delivery
Product information
Technical data | KL5111 |
---|---|
Technology | incremental encoder interface 24 V DC, EN 61131-2, type 1, “0”: < 5 V DC, “1”: > 15 V DC, typ. 5 mA |
Number of channels | 1 incremental encoder |
Encoder connection | A, B, C, 24 V |
Encoder operating voltage | 24 V DC |
Encoder output current | – |
Counter | 16 bit, binary |
Limit frequency | 1 million increments/s (with 4-fold evaluation) |
Quadrature decoder | 4-fold evaluation |
Zero-pulse latch | 16 bit |
Commands | read, set, enable |
Power supply | 24 V DC (-15%/+20%) |
Current consumption power contacts | – |
Current consumption K-bus | typ. 40 mA |
Bit width in the process image | input/output: 2 x 16 bit data, 2 x 8 bit control/status |
Weight | approx. 60 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL5111 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz |
KS5111 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, pluggable wiring |
KL5111-0010 | Bus Terminal, 1-channel encoder interface, incremental, 5 V DC HTL, 250 kHz |
KL5111-0011 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, latch reset |
KL5111-0012 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, latch pos./neg. edge |
KL5111-0013 | Bus Terminal, 1-channel encoder interface, incremental, 5 V DC HTL, 250 kHz, latch pos./neg. edge |
KL5111-0015 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, frequency measurement over a selectable time window |
KL5111-0016 | Bus Terminal, 1-channel encoder interface, incremental, 5 V DC HTL, 250 kHz, frequency measurement over a selectable time window |
KL5111-0020 | Bus Terminal, 1-channel encoder interface, incremental, 12 V DC HTL, 250 kHz |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use