Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL1352 | Bus Terminal, 2-channel digital input, NAMUR

Image similar, may contain optional accessories
KL1352 | Bus Terminal, 2-channel digital input, NAMUR

KL1352 | Bus Terminal, 2-channel digital input, NAMUR

Signal 1
Error 1
Signal 2
Error 2
Power contact
+24 V DC
Power contact 0 V
+Input 1
-Input 1
+Input 2
+24 V DC
0 V
-Input 2
KL1352 | Bus Terminal, 2-channel digital input, NAMUR

KL1352 | Bus Terminal, 2-channel digital input, NAMUR

The KL1352 digital input terminal analyzes the input signal of NAMUR sensors according to IEC 60947-5-6. The Bus Terminal has two channels. In addition to the display of the signal state from the sensor, short circuit or open circuit is also detected. The LEDs display the signal states or any error states.

 

Special features:

  • direct connection of NAMUR sensors according to IEC 60947-5-6
  • possibility to diagnose open circuit and short circuit

Product status:

regular delivery

Product information

Technical dataKL1352
Connection technology2-wire
SpecificationNAMUR
Number of inputs2
Open circuit voltagetyp. 8.2 V DC
“0” signal current≤ 1.2 mA
“1” signal current≥ 2.1 mA
Switching hysteresis0.2 mA
Short-circuit currenttyp. 8.2 mA
Short-circuit detection> 6.5 mA
Input filter3.0 ms
Current consumption K-bustyp. 70 mA
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image4 inputs
Configurationno address or configuration setting
Special featuresNAMUR
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL, cFMus
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL1352Bus Terminal, 2-channel digital input, NAMUR
KS1352Bus Terminal, 2-channel digital input, NAMUR, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use