Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BK5220 | DeviceNet® Bus Coupler

Image similar, may contain optional accessories
BK5220 | DeviceNet® Bus Coupler

BK5220 | DeviceNet® Bus Coupler

Power
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Fieldbus connection
Address selector
Configuration interface
BK5220 | DeviceNet® Bus Coupler

BK5220 | DeviceNet® Bus Coupler

The BK5220 Economy plus Bus Coupler connects the DeviceNet® bus system to the electronic terminal blocks, which can be extended in modular fashion. One unit consists of one Bus Coupler, any number of up to 64 terminals and one end terminal. With the K-bus extension technology, the BK5220 allows the connection of up to 255 spatially distributed Bus Terminals to one Bus Coupler. The Economy plus series supports all Beckhoff system Bus Terminals and it can process in its full configuration 1020 digital signals and a maximum of 256 analog input and output channels per slave.

The Bus Coupler operates on the basis of the CAN protocol. The DeviceNet® standard on which the Bus Coupler is based allows the operation of diverse DeviceNet® devices in one network. DeviceNet® is based on a definition of communication objects for the exchange of data from the sensor/actuator area that is especially oriented to automation technology.

The Bus Coupler and Bus Terminals can be parameterized on a PC using the KS2000 configuration set. Commissioning is also possible without the KS2000. Corresponding EDS data files are available for DeviceNet® configuration tools.

Product status:

regular delivery

Product information

Technical dataBK5220
Number of Bus Terminals64 (255 with K-bus extension)
Max. number of bytes fieldbus512 byte input and 512 byte output
Digital peripheral signals1,020 inputs/outputs
Analog peripheral signals256 inputs/outputs
Configuration possibilityvia KS2000 or the controller
Data transfer ratesautomatic detection
Bus interface1 x open pluggable connector, 5-pin, included
Data transfer mediumscreened, twisted copper wire with power supply, 5-pin
Power supply24 V DC (-15%/+20%), through bus cable 11…25 V (conforms to DeviceNet® specification)
Input current70 mA + (total K-bus current)/4, 500 mA max.
Starting currentapprox. 2.5 x continuous current
Recommended fuse≤ 10 A
Current supply K-bus1750 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage Bus Coupler)
Operating modesbit strobe, polling, cyclic, change of state (COS)
DeviceNet® typecommunications adapter
Weightapprox. 130 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataBKxxxx, BCxxxx
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)51 mm x 100 mm x 69 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use