DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

BC9100 | Ethernet TCP/IP Bus Terminal Controller

Image similar, may contain optional accessories
BC9100 | Ethernet TCP/IP Bus Terminal Controller

BC9100 | Ethernet TCP/IP Bus Terminal Controller

Power
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Ethernet RJ45
Address selector
Configuration and
programming interface
Ethernet RJ45
Link/Act
10/100 Mbit/s
Link/Act
10/100 Mbit/s
BC9100 | Ethernet TCP/IP Bus Terminal Controller

BC9100 | Ethernet TCP/IP Bus Terminal Controller

The Bus Terminal Controller BC9100 is a Bus Coupler with integrated PLC functionality and has a fieldbus interface for Ethernet. The BC9100 is an intelligent slave and can be used as a non-central intelligence in the Ethernet system. One unit consists of the Bus Terminal Controller, any number of terminals between 1 and 64, and a bus end terminal.

The Bus Terminal Controller is programmed using the TwinCAT 2 programming system conforms to IEC 61131-3. The configuration/programming interface on the BC9100 is used to load the PLC program. If the software PLC TwinCAT is in use, the PLC program can also be loaded via Ethernet.

The inputs and outputs of the connected Bus Terminals are assigned in the PLC’s default setting. Each Bus Terminal can be configured in such a way that it exchanges data directly through the fieldbus with the higher-level automation device. Similarly, pre-processed data can be exchanged between the Bus Terminal Controller and the higher-level controller via the fieldbus.

In contrast to the BC9000, the BC9100 has an additional RJ45 port. Both Ethernet ports operate as 2-channel switches. The I/O stations can thus be configured in a line topology, rather than the classic star topology. In many applications this significantly reduces the wiring effort and the cabling costs. The maximum distance between two Bus Terminal Controllers is 100 m. Up to 20 BC9100 Ethernet controllers are cascadable, so that a maximum line length of 2 km can be achieved.

Controller for distributed signal processing

The BC9100 Bus Terminal Controller supports the operation of all Bus Terminal types. As far as the user is concerned, the inputs and outputs are not handled any differently from the way they are by other coupler series. The information is made available for use as a byte array in the process image of the automation device.

The analog and multi-functional Bus Terminals can be adapted to each specific application using the KS2000 configuration set. Depending on the type, the analog Bus Terminals' registers contain temperature ranges, gain values and linearization characteristics. With the KS2000, the required parameters can be set on a PC. The Bus Terminals store settings permanently and in a fail-safe manner.

Having the controller (PLC, IPC) carry out the configuration of the Bus Terminals is a further option. The PLC or IPC uses function blocks (FB) to take care of the configuration of all the peripherals during the start-up phase. The controller can, if required, upload the non-centrally generated configuration data in order to manage and store them centrally. This means that it is not necessary to carry out the setting procedure again if a Bus Terminal is exchanged. The controller carries out the desired setting automatically after switching on.

Product status:

regular delivery (not recommended for new projects)

Product information

PLC dataEthernet TCP/IP | BC9100
Programmingvia TwinCAT and programming interface or Ethernet
Program memory64/96 kbytes
Data memory64/128 kbytes
Remanent data4080 bytes
Runtime system1 PLC task
PLC cycle timeapprox. 1.5 ms for 1,000 instructions (without I/O cycle, K-bus)
Programming languagesIEC 61131-3 (IL, LD, FBD, SFC, ST)
Online change
Technical dataBC9100
Number of Bus Terminals64
Max. number of bytes fieldbus512 byte input and 512 byte output
Max. number of bytes process image512 byte input and 512 byte output
Digital peripheral signals512 inputs/outputs
Analog peripheral signals128 inputs/outputs
ProtocolTwinCAT ADS, Modbus TCP
Configuration possibilityvia KS2000 or Ethernet
Data transfer rates10/100 Mbit/s, automatic recognition of the transmission rate
Bus interface2 x RJ45 (2-channel switch)
Power supply24 V DC (-15%/+20%)
Input current70 mA + (total K-bus current)/4, 500 mA max.
Starting current2.5 x continuous current
Recommended fuse≤ 10 A
Current supply K-bus1750 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/fieldbus)
Weightapprox. 170 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataBKxxxx, BCxxxx
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)51 mm x 100 mm x 69 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use