![BC5150 | CANopen Compact Bus Terminal Controller](https://multimedia.beckhoff.com/media/bc5150__web_preview.png)
The Bus Terminal Controllers are Bus Couplers with integrated PLC functionality. The Compact BC5150 Bus Terminal Controller for CANopen extends the Beckhoff small controller series by a cost-optimized version in a compact housing. The CANopen controller offers automatic baud rate detection up to 1 Mbaud and two address selection switches for address assignment.
The Bus Terminal Controller is programmed using the TwinCAT 2 programming system according to IEC 61131-3. The configuration/programming interface on the BC5150 is used to load the PLC program. If the software PLC TwinCAT is in use, the PLC program can also be loaded via the fieldbus. The inputs and outputs of the connected Bus Terminals are assigned in the default setting of the PLC. Each Bus Terminal can be configured in such a way that it exchanges data directly through the fieldbus with the higher-level automation device. Similarly, pre-processed data can be exchanged between the Bus Terminal Controller and the higher-level controller via the fieldbus.
Controller for distributed signal processing
The programming system TwinCAT for the BC5150 operates, independently of the manufacturer, in accordance with IEC 61131-3. The PLC programs can be written in five different programming languages (IL, FBD, LD, SFC, ST). In addition, TwinCAT offers extensive debug functionalities (breakpoint, single step, monitoring, …), which facilitate commissioning. It is also possible to perform adjustment and measurement of the cycle time.
Product status:
regular delivery (not recommended for new projects)
Product information
PLC data | CANopen | BC5150 |
---|---|
Programming | TwinCAT (via programming interface or fieldbus) |
Program memory | 48 kbytes |
Data memory | 32 kbytes |
Remanent data | 2 kbytes |
Runtime system | 1 PLC task |
PLC cycle time | approx. 3 ms for 1,000 instructions (without I/O cycle, K-bus) |
Programming languages | IEC 61131-3 (IL, LD, FBD, SFC, ST) |
Online change | yes |
Technical data | BC5150 |
---|---|
Number of Bus Terminals | 64 (255 with K-bus extension) |
Max. number of bytes fieldbus | 16 Tx/Rx PDOs |
Max. number of bytes process image | 512 byte input and 512 byte output |
Digital peripheral signals | 2,040 inputs/outputs |
Analog peripheral signals | 1024 inputs/outputs |
Data transfer rates | automatic detection up to 1 Mbaud |
Bus interface | open style connector, 5-pin |
Serial interface | programming and configuration interface |
Configuration | via KS2000 or fieldbus |
Power supply | 24 V DC (-15%/+20%) |
Input current | 60 mA + (total K-bus current)/4 |
Current supply K-bus | 1750 mA |
Power contacts | max. 10 A |
Electrical isolation | 500 V (power contact/supply voltage) |
Weight | approx. 100 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | BKxx50, BCxx50 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 44 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use