Product information
Technical data | Head A |
---|---|
Connector type | type C |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 3-wire |
Technical data | Meterware |
---|---|
Cross-section (signal) | 3 x 0.5 mm² (AWG 20) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.60 mm ± 0.20 mm (0.181" ± 0.00787") |
Jacket color | black |
![](https://multimedia.beckhoff.com/media/zk4042-0100-0xxx__web_dimensions.gif)
Ordering information | Length |
---|---|
ZK4042-0100-0050 | 5.00 m |
ZK4042-0100-0100 | 10.00 m |
ZK4042-0100-0150 | 15.00 m |
Further length on request
© Beckhoff Automation 2024 - Terms of Use