M12, flange rear assembly, straight, male, 4-pin, A‑coded – open end, 4-wire
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | flange rear assembly |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 4-wire |
Technical data | Meterware |
---|---|
Cross-section | 4 x 0.34 mm² (AWG 22) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.7 mm ± 0.15 mm (0.185" ± 0.0059") |
Jacket color | black |
Ordering information | Length |
---|---|
ZK2000-6700-0002 | 0.20 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use