Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 4-wire |
Technical data | Meterware |
---|---|
Cross-section | 4 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
Jacket color | black |
![](https://multimedia.beckhoff.com/media/zk2000-6500__web_dimensions.gif)
A1 | 50.00 mm |
A2 | 19.30 mm |
Ordering information | Length |
---|---|
ZK2000-6500-0005 | 2 x 0.50 m |
ZK2000-6500-0010 | 2 x 1.00 m |
ZK2000-6500-0020 | 2 x 2.00 m |
ZK2000-6500-0050 | 2 x 5.00 m |
ZK2000-6500-0100 | 2 x 10.00 m |
ZK2000-6500-0150 | 2 x 15.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use