DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2050-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²

ZK2050-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²

ZK2050-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²

ZK2050-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²

ZK2050-5200-0xxx | Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²

M12, socket, straight, female, 5-pin, L-coded – open end (5 G 1.5 mm²)

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingL-coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataMeterware
Cross-section5 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ± 0.2 mm (0.3071" ± 0.0079")
Jacket colorblack
A148.00 mm
A2Ø 16.00 mm
Ordering informationLength
ZK2050-5200-00101.00 m
ZK2050-5200-00303.00 m
ZK2050-5200-00505.00 m
ZK2050-5200-010010.00 m
ZK2050-5200-012012.00 m
ZK2050-5200-020020.00 m

Further length on request

© Beckhoff Automation 2024 - Terms of Use