Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2030-1700-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1700-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1700-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1700-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

ZK2030-1700-0xxx | Power cable, PVC, 5 x 1.5 mm² (AWG16), fixed installation

7/8“, flange, straight, male, 5-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation size7/8"-16 UN
Connector typeflange front assembly with wires
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Rated current12 A at 40°C (according to IEC 60512-3),
10 A (according to UL2238)
Rated voltage300 V (according to IEC 60664-1)
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire

For further technical details, please refer to the data sheet.

A126.50 mm
A223.80 mm
Ordering informationLength
ZK2030-1700-00101.00 m
ZK2030-1700-00303.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use