Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2030-1200-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1200-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1200-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1200-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

ZK2030-1200-0xxx | Power cable, PUR, 5 x 1.5 mm², drag-chain suitable

7/8“, socket, straight, female, 5-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation size7/8"-16 UN
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Rated current12 A at 40°C (according to IEC 60512-3),
10 A (according to UL2238)
Rated voltage300 V (according to IEC 60664-1)
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataCable by meter
Cross-section5 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ± 0.2 mm (0.3071" ± 0.0079")
Min. bending radius, moved6 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

A153.90 mm
Ordering informationLength
ZK2030-1200-00101.00 m
ZK2030-1200-00202.00 m
ZK2030-1200-00303.00 m
ZK2030-1200-00505.00 m
ZK2030-1200-010010.00 m
ZK2030-1200-011011.00 m
ZK2030-1200-012012.00 m
ZK2030-1200-013013.00 m
ZK2030-1200-015015.00 m
ZK2030-1200-017017.00 m
ZK2030-1200-019019.00 m
ZK2030-1200-020020.00 m
ZK2030-1200-021021.00 m
ZK2030-1200-025025.00 m
ZK2030-1200-030030.00 m
ZK2030-1200-040040.00 m
ZK2030-1200-050050.00 m
ZK2030-1200-0999100 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use