DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2027-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

ZK2027-3132-0xxx | Power cable, PUR, 4 x 0.34 mm², shielded, fixed installation

M8, plug, straight, male, 4-pin, A‑coded – M8, socket, straight, female, 4-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Jacket colorblack
A139.60 mm
B133.00 mm
Ordering informationLength
ZK2027-3132-00020.20 m
ZK2027-3132-00030.30 m
ZK2027-3132-00050.50 m
ZK2027-3132-00101.00 m
ZK2027-3132-00151.50 m
ZK2027-3132-00202.50 m
ZK2027-3132-00303.00 m
ZK2027-3132-00353.50 m
ZK2027-3132-00404.00 m
ZK2027-3132-00505.00 m
ZK2027-3132-00555.50 m
ZK2027-3132-00606.00 m
ZK2027-3132-010010.00 m
ZK2027-3132-015015.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use