![ZK4704-0461-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, torsionable](https://multimedia.beckhoff.com/media/zk4704-0461-2xxx__web_preview.png)
highly flexible, torsion-resistant cable with 2 mio. bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 144 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 0.75 mm² + (2 x 0.34 mm²) + (2 x AWG22))
The cable is UL and CSA listed.
suitable for
- motors with itec® plug (OCT)
- Servo I/Os (IP20)
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | itec® (Series 915) |
Connector type | plug |
Contact type | female |
Number of positions (face) | Power: 3+PE, Signal: 5 |
Wire termination | crimp connection |
Body color | black, similar to RAL 9011 |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 8-wire + shield |
Technical data | Meterware |
---|---|
Cross-section (power) | 0.75 mm² (approx. AWG18) |
Cross-section (signal) | AWG22 (approx. 0.34 mm²) |
Use | suitable for torsion/robotic application |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 12.0 mm ± 0.2 mm (0.472" ± 0.0079") |
Jacket color | orange |
![](https://multimedia.beckhoff.com/media/itec-open__web_dimensions.gif)
![](https://multimedia.beckhoff.com/media/915_Bu_9__web_anschlusstechnik.gif)
A1 | 44.00 mm |
A2 | 19.00 mm |
Ordering information | Length |
---|---|
ZK4704-0461-2xxx | xxx = cable length in decimeters |
xxx = 050 | example for 5 m length |
sold by the meter, admissible total cable length 20 m |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use