DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS3000-0103 | Miniature thermocouple connector, green, Thermocouple: NiCr-Ni, type K according to DIN EN 60584, Variant: Quick Wire, packaging unit = 10 pieces

ZS3000-0103 | Miniature thermocouple connector, green, Thermocouple: NiCr-Ni, type K according to DIN EN 60584, Variant: Quick Wire, packaging unit = 10 pieces

ZS3000-0103 | Miniature thermocouple connector, green, Thermocouple: NiCr-Ni, type K according to DIN EN 60584, Variant: Quick Wire, packaging unit = 10 pieces

ZS3000-0103 | Miniature thermocouple connector, green, Thermocouple: NiCr-Ni, type K according to DIN EN 60584, Variant: Quick Wire, packaging unit = 10 pieces

ZS3000-0103 | Miniature thermocouple connector, green, Thermocouple: NiCr-Ni, type K according to DIN EN 60584, Variant: Quick Wire, packaging unit = 10 pieces

thermocouple plug in miniature version, green, thermocouple: NiCr-Ni, type K according to DIN EN 60584, variant: Quick Wire, packaging unit = 10 pieces

Product status:

regular delivery

Product information

Technical dataZS3000-0103
Installation sizeThermocouple plug in
Connector typeplug
Wire terminationQuick Wire
Max. wire cross-sectionAWG24 ... AWG20 (0.22 mm² ... 0.5 mm²)
Body colorgreen
Ordering information
ZS3000-0101thermocouple plug in miniature version, green, thermocouple: NiCr-Ni, type K according to DIN EN 60584, packaging unit = 10 pieces

Loading content ...

© Beckhoff Automation 2024 - Terms of Use