DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7300-0013 | Flange, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0013 | Flange, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0013 | Flange, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0013 | Flange, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0013 | Flange, field assembly, EtherCAT P, IP65/67, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

B23, flange, metal, shielded, crimp, straight, short, female+female, 5+4-pin, front assembly, P-coded

Product status:

regular delivery

Product information

Technical dataZS7300-0013
Shieldingyes
Installation sizeB23
Connector typeflange front assembly
Contact typefemale+ female
Number of positions (face)pins 4+PE+4
CodingP-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter13.0...15.0 mm, 15.0...16.0 mm
A142.50 mm
A230.00 mm
A323.80 mm
A420.40 mm
A517.10 mm
A6M25
Ordering information
ZS7300-0013B23, flange, metal, shielded, crimp, straight, short, female+female, 5+4-pin, front assembly, P-coded

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use