DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7200-P001 | Flange, PCB, EtherCAT/Ethernet, IP65/67, shielded, 20.2 mm/11.0 mm

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

B17, flange, shielded, long, straight, male+female, 5+4-pin, EtherCAT-coded, IP65/67, Ø 20.2 mm/11.0 mm

Product status:

regular delivery

Product information

Technical dataZS7200-P001
Installation sizeB17
Connector typeflange rear assembly with print contacts
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
dimensions
A139.00 mm
A230.40 mm
A322.00 mm
A433.00 mm
A5M24
A611.00 mm
A75.50 mm
A820.20 mm
A91.50 mm
A100.80 mm
A111.11 mm
Ordering information
ZS7200-P001B17, flange, shielded, long, straight, male+female, 5+4-pin, EtherCAT-coded, IP65/67, Ø 20.2 mm/11.0 mm

© Beckhoff Automation 2024 - Terms of Use