DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7200-0010 | Plug, field assembly, EtherCAT P, IP65/67, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Product status:

regular delivery

Product information

Technical dataZS7200-0010
Shieldingyes
Installation sizeB17
Connector typesocket
Contact typemale+male
Number of positions (face)pins 5+4
CodingP-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG16/1.5 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Ordering information
ZS7200-0010B17, socket, metal, shielded, crimp, straight, male+male, 5+4-pin, P-coded, IP65/67, Ø 11 mm
Accessories
ZB8810-0000crimping tool for Ethernet element, M8, B12, B17, B23 contacts
ZB8810-0001crimping insert and locator for Ethernet element, M8, B12, B17 contacts
ZS7000-C001Crimp contact, Ethernet element, male, AWG22/0.34 mm², PU = 50 pieces
ZS7000-C005B17 crimp contact, male, 1.5 mm², packaging unit = 50 pieces
ZS7200-B003B17 protection cap, plug, plastic, IP67, packaging unit = 10 pieces
ZS7200-B004B17 protection cap, plug, metal, IP67, packaging unit = 5 pieces
ZS7200-B005B17 color coding connector/square flange, red, packaging unit = 10 pieces
ZS7200-B006B17 color coding connector/square flange, yellow, packaging unit = 10 pieces
ZS7200-B007B17 color coding connector/square flange, blue, packaging unit = 10 pieces
ZS7200-B008B17 color coding connector/square flange, green, packaging unit = 10 pieces
ZS7200-B015B17 color coding connector/square flange, orange, packaging unit = 10 pieces
ZS7200-B016B17 color coding connector/square flange, gray, packaging unit = 10 pieces
ZB8802-0002assembly tool for B17 connector, AF22

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use