Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TX1000 | TwinCAT CP

TX1000 | TwinCAT CP

TX1000 | TwinCAT CP

TX1000 | TwinCAT CP

TX1000 | TwinCAT CP

Control Panels are optimized for use as a human-machine interface. Operating and display elements create an independent unit, separated from the PC by a simple cable link.

A driver is required in order to operate the Beckhoff Control Panels of the CP6xxx and CP7xxx series from a Windows program. Windows programs can control the functions of the Control Panel via TwinCAT CP in a variable-oriented manner.

TwinCAT CP creates the driver connection between general Windows programs and the operating and display elements on the Beckhoff Control Panel:

  • direct switches for fast machine functions
  • switch feedback by LEDs
  • UPS support

Product status:

regular delivery

Product information

Technical dataTX1000
PC hardwarestandard PC/IPC hardware, no extras
Operating systemWindows 7, Windows 10, Windows CE
Real-timeBeckhoff real-time kernel as a component of TwinCAT
User programUser program running in user mode which can, for instance, run cyclically as a multimedia task (“soft” real-time). Access to the I/O process image is provided via cyclical calls of DLL functions.
Memoryonly limited by the size of the computer’s RAM
Programmingapplication program in any high-level language, e.g. C++, Delphi
Debuggingvia the standard debugging tools of the high-level language used
I/O systemkeys, LEDs and UPS functionality of the Beckhoff CP6xxx, CP7xxx Control Panels together with the Beckhoff CP9030/CP9035 plug-in card
ConnectivityOPC, Beckhoff ADS OCX/DLL (Automation Device Specification)
Ordering information
TX1000license for using the driver for the Beckhoff Control Panel, providing communication with general Windows programs

© Beckhoff Automation 2025 - Terms of Use