Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TS622x | TwinCAT EtherCAT Redundancy

The EtherCAT technology enables the realization of cable redundancy. For this purpose, an additional cable connection is established from the last EtherCAT Slave to the Master. In the event of a cable breakage, the telegrams are sent seamlessly via the alternative connection.

TS6220 expands the TwinCAT EtherCAT master by the option to realize cable redundancy for up to 250 EtherCAT devices (slaves). TS6221 extends the TwinCAT EtherCAT master for up to 1000 devices and TS6222 for more than 1000 EtherCAT devices. Configuration and diagnostics take place in the TwinCAT System Manager.

Product status:

regular delivery

Product information

Technical dataTS622x
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT I/O
Ordering information
TS6220License for using EtherCAT redundancy mode under TwinCAT for up to 250 slaves.
TS6221License for using EtherCAT redundancy mode under TwinCAT for up to 1000 slaves.
TS6222License for using EtherCAT redundancy mode under TwinCAT for more than 1000 slaves.

Loading content ...

© Beckhoff Automation 2025 - Terms of Use