DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF8550 | TwinCAT 3 Plastic HMI Framework

TF8550 | TwinCAT 3 Plastic HMI Framework

TF8550 | TwinCAT 3 Plastic HMI Framework

TF8550 | TwinCAT 3 Plastic HMI Framework

TF8550 | TwinCAT 3 Plastic HMI Framework

The TF8550 software library brings together our many years of expertise in plastics to form a TwinCAT HMI package developed specifically for the plastics industry. The TF8550 not only offers visualizations and comprehensive HMI applications with minimal development effort, but can also be seamlessly integrated into the other technology packages. Based on the TF2000, the TF8550 provides intuitive user guidance for HMIs found in plastics machinery by means of industry-typical graphic objects and an extensive range of user-friendly functions for specific plastics processes. Graphic objects can be configured for visualization in extrusion lines (temperature input/display), in blow molding technology (wall thickness editor, arrow diagram), for injection molding machines (table editor, graphic actual value/setpoint display), and much more besides. The interactions and HMI layout of the TF8550 are based on the requirements of the plastics market and are continuously being expanded. What’s more, the overall look and feel can even be configured to suit customer-specific HMI brand design.

Product status:

regular delivery

Product information

Technical dataTF8550
Required licenseTF2000
Operating systemWindows 10, TwinCAT/BSD
CPU architecturex86
Ordering information
TF8550-0v50TwinCAT 3 Plastic HMI Framework, platform level 50 (Performance Plus)
TF8550-0v60TwinCAT 3 Plastic HMI Framework, platform level 60 (Mid Performance)
TF8550-0v70TwinCAT 3 Plastic HMI Framework, platform level 70 (High Performance)
TF8550-0v80TwinCAT 3 Plastic HMI Framework, platform level 80 (Very High Performance)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use