DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF8540 | TwinCAT 3 Plastic Processing Framework

TF8540 | TwinCAT 3 Plastic Processing Framework

TF8540 | TwinCAT 3 Plastic Processing Framework

TF8540 | TwinCAT 3 Plastic Processing Framework

TF8540 | TwinCAT 3 Plastic Processing Framework

The TF8540 software library brings together our many years of expertise in plastics, seamlessly integrating important industry-specific control functions into the established TwinCAT Engineering environment. The TF8540 enables comprehensive software-based temperature control in plastics processing operations. It includes a software temperature controller that is specifically designed to handle sluggish controlled systems in plastics applications. The software temperature control supports virtually any number of controlled systems, while the integrated auto-tune function that determines the control parameters for thermally coupled heating zones enables optimum process adaptation. The software library also facilitates intelligent band heater monitoring by means of current or power measurement with a minimal number of sensors.

Product status:

regular delivery

Product information

Technical dataTF8540
Required licenseTC1200
Operating systemWindows 10, TwinCAT/BSD
CPU architecturex86, Arm®
Ordering information
TF8540-0v30TwinCAT 3 Plastic Processing Framework, platform level 30 (Economy Plus)
TF8540-0v40TwinCAT 3 Plastic Processing Framework, platform level 40 (Performance)
TF8540-0v50TwinCAT 3 Plastic Processing Framework, platform level 50 (Performance Plus)
TF8540-0v60TwinCAT 3 Plastic Processing Framework, platform level 60 (Mid Performance)
TF8540-0v70TwinCAT 3 Plastic Processing Framework, platform level 70 (High Performance)
TF8540-0v80TwinCAT 3 Plastic Processing Framework, platform level 80 (Very High Performance)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use