DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at Fachpack 2024

The control system for the packaging industry: PC-based control

Fachpack

Automation solutions for sustainable packaging

The packaging industry now needs to find future-proof answers to existential challenges: how can we increase the number of products being packaged while simultaneously saving resources and energy? From Hall 3C, Booth 354 at Fachpack 2024, which is being held in Nuremberg from September 24 to 26, Beckhoff will be showcasing high-performance solutions to help you master these challenges: Next-generation motion control TwinCAT MC3 combined with various drive systems, intelligent transport systems such as XPlanar and XTS with NCT, and the system-integrated Beckhoff Vision will form the backbone of your sustainable packaging processes.

Are you thinking about replacing control cabinets entirely to save time in engineering and valuable floor space at the plant? Beckhoff can provide exactly what you need for control cabinet-free automation with the modular MX-System and decentralized drive solutions. Discover our comprehensive portfolio at Fachpack and allow us to explain the advantages to you in detail. See how PC-based control is the perfect fit for your packaging machines.

We look forward to seeing you in Hall 3C at Booth 354!

Book your free ticket now. Your ticket code: A518641

Intelligent product transport: XTS and XPlanar

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • hovering planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT)

  • contactless energy and synchronous real-time data transmission to XTS movers
  • movers become mobile processing stations

Learn more

Next generation motion control: TwinCAT MC3

  • no fixed limit on the number of axes
  • can synchronize movement for multiple axes and axis groups across all CPU cores (multi-core)
  • different axis cycle times can be configured on one core (multi-tasking)
  • interoperable with TwinCAT NC2

Learn more

Transparent and traceable processes: TwinCAT 3 HMI Audit Trail

  • chronological and traceable recording of all user interactions and events
  • compliant with FDA 21 CFR Part 11, GMP, and GAMP
  • electronic signatures with repeat authentication and annotation by the user
  • advanced user management (password rules, password validity)
  • various export functions (PDF, JSON, HTML, CSV)

Learn more

Linux®-based real-time control: TwinCAT Runtime for Linux®

  • TwinCAT Runtime for stable real-time control based on Linux®
  • modularization of machine and other control applications
  • support for container technology such as Docker® , Podman, or LXC
  • individual execution of several TwinCAT Runtimes on a single industrial PC
  • hardware consolidation through improved utilization of computing capacity

Learn more

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
24.09.2024 – 26.09.2024
Beckhoff main stand:
Hall 3C, Booth 354
Opening hours:
Tuesday – Wednesday: 09:00 a.m. – 06:00 p.m.
Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.fachpack.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com