DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at Anuga FoodTec 2024

Sustainable food production with PC-based control

Anuga FoodTec

Automation solutions for sustainable food production

Food manufacturers are under pressure to provide future-proof solutions to inherent challenges: How can a sustainable value chain and resource-conserving processes be implemented in food production?

From March 19 to 22 at Anuga Foodtec 2024 in Cologne, Beckhoff will demonstrate how PC-based control and other innovative forms of automation technology can help you overcome these challenges: Intelligent transport systems such as XPlanar and XTS combined with our system-integrated vision system and highperformance drive and control solutions form the core of efficient machinery and production processes. With the MX-System for control cabinet-free automation, you not only reduce the footprint of your machines; you also save a lot of time during the engineering and assembly processes. You can easily determine the energy input for each packaging unit with our current transformers and EtherCAT Terminals for power measurement. Discover our portfolio at Anuga FoodTec. Our solutions are the perfect fit for your processes.

We look forward to seeing you at Booth C018/D019 in Hall 7.1!

Book your free ticket now.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Next generation motion control: TwinCAT MC3

  • no fixed limit on the number of axes
  • can synchronize movement for multiple axes and axis groups across all CPU cores (multi-core)
  • different axis cycle times can be configured on one core (multi-tasking)
  • interoperable with TwinCAT NC2

Learn more

Intelligent product transport: XPlanar und XTS

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • hovering planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT)

  • contactless energy and synchronous realtime data transmission to XTS movers
  • movers become mobile processing stations

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

At a glance

Location:
Cologne, Germany
Date:
19.03.2024 – 22.03.2024
Beckhoff main stand:
Hall 7.1, Booth C018/D019
Opening hours:
Tuesday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 04:00 p.m.
Link to exhibition:
www.anugafoodtec.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com