FrigørFastgørLuk

Nov 12, 2024

EtherCAT digital terminals: Tried-and-tested features for maximum flexibility

Implementing advanced components assures future-proofing and guarantees long-term availability. Beckhoff has therefore developed the new EL14xx and EL24xx EtherCAT Terminals. These combine proven functions with optimized circuit architecture. Find out more about the technical details and functionalities in the video.

More about this video

EL1xxx | Digital input

EL1xxx | Digital input

The EL1xxx EtherCAT Terminals enable the acquisition of binary signals from the process level.

EL2xxx | Digital output

EL2xxx | Digital output

The EL2xxx EtherCAT Terminals generate binary signals and forward them to the process level.

EL1409 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms

EL1409 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms

The EL1409 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The power contacts are connected through. With the EL1409, the reference ground for all inputs is the 0 V power contact.

EL1417 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable

EL1417 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable

The EL1417 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 32 channels, whose signal states are indicated by LEDs. The power contacts are connected through. With the EL1417, the reference ground for all inputs is the 0 V power contact.

EL1429 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, positive/ground switching

EL1429 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, positive/ground switching

The EL1429 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs.

EL2409 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A

EL2409 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A

The EL2409 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The power contacts are connected through. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the EL2409. In the EL2409 the outputs are supplied via the 24 V DC power contact.

EL2407 | EtherCAT Terminal, 32-channel digital output, 24 V DC, 0.5 A

EL2407 | EtherCAT Terminal, 32-channel digital output, 24 V DC, 0.5 A

The EL2407 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 32 channels, whose signal states are indicated by LEDs. The power contacts are connected through. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the EL2407. In the EL2407 the outputs are supplied via the 24 V DC power contact.

EtherCAT Terminals

EtherCAT Terminals

The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.