![C6670 | Control cabinet industrial server](https://multimedia.beckhoff.com/media/c6670__web_main_preview.png)
The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination, representing a powerful platform for machine construction and plant engineering applications with the TwinCAT automation software.
In combination with TwinCAT 3, two Intel® Xeon® processors, each with up to 32 cores on one motherboard with two Gigabit Ethernet controllers and a powerful graphics card produce a machine or plant controller that offers computing power for completely new ideas.
Product status:
regular delivery
Variants | Processor | Product status |
---|---|---|
C6670-0020 | 2 x Intel® Xeon® Silver 4510, 2.4 GHz, 12 cores per processor (TC3: 83*),
2 x Intel® Xeon® Silver 4514Y, 2.0 GHz, 16 cores per processor (TC3: 83*), 2 x Intel® Xeon® Gold 6526Y, 2.8 GHz, 16 cores per processor (TC3: 83*), 2 x Intel® Xeon® Silver 4516Y+, 2.2 GHz, 24 cores per processor (TC3: 84*), 2 x Intel® Xeon® Gold 5520+, 2.2 GHz, 28 cores per processor (TC3: 84*) or 2 x Intel® Xeon® Gold 6530, 2.1 GHz, 32 cores per processor (TC3: 84*) | regular delivery |
C6670-0010 | 2 x Intel® Xeon® Silver 4109T, 2.0 GHz, 8 cores per processor (TC3: 82*),
2 x Intel® Xeon® Gold 6126T, 2.6 GHz, 12 cores per processor (TC3: 83*), 2 x Intel® Xeon® Gold 6130T, 2.1 GHz, 16 cores per processor (TC3: 83*) or 2 x Intel® Xeon® Gold 6138T, 2.0 GHz, 20 cores per processor (TC3: 84*) | last time buy |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
© Beckhoff Automation 2024 - Terms of Use