The Beckhoff vision hardware portfolio includes area scan cameras, C-mount lenses, multi-color LED illumination, and complete vision units. Watch the video to see how combining illumination and a camera in a single unit can give companies a competitive edge.
More about this video
Vision
The balanced hardware portfolio for industrial machine vision offers complete system integration from a single source.
VCS2000 | Area scan cameras, 2.5 Gbit/s
Robust IP65/67 cameras with highly flexible mounting options and up to 24 MP.
VOS2000
Robust lenses for up to 2.0 µm pixel size and an image circle diameter of 11 mm with incremental focal lengths ranging from 6 to 50 mm
VOS3000
Robust lenses for up to 2.0 µm pixel size and an image circle diameter of 19.3 mm with incremental focal lengths ranging from 12 to 35 mm
VIP2000 | Panel illumination
Multicolor LED panels are especially optimized for backlight applications.
VIR2000 | Ring illumination
The multicolor LED ring is also suitable for dark-field setups.
VIB2000 | Bar light
Universally applicable multicolor LED bar light with homogeneous illumination for backlight applications.