DetachFixClose

Nov 12, 2024

Vision hardware portfolio

The Beckhoff vision hardware portfolio includes area scan cameras, C-mount lenses, multi-color LED illumination, and complete vision units. Watch the video to see how combining illumination and a camera in a single unit can give companies a competitive edge.

More about this video

Vision

Vision

The balanced hardware portfolio for industrial machine vision offers complete system integration from a single source.

TwinCAT Vision

TwinCAT Vision

TwinCAT Vision integrates image processing into the TwinCAT world.

VCS2000 | Area scan cameras, 2.5 Gbit/s

VCS2000 | Area scan cameras, 2.5 Gbit/s

Robust IP65/67 cameras with highly flexible mounting options and up to 24 MP.

VOS2000

VOS2000

Robust lenses for up to 2.0 µm pixel size and an image circle diameter of 11 mm with incremental focal lengths ranging from 6 to 50 mm

VOS3000

VOS3000

Robust lenses for up to 2.0 µm pixel size and an image circle diameter of 19.3 mm with incremental focal lengths ranging from 12 to 35 mm

VIP2000 | Panel illumination

VIP2000 | Panel illumination

Multicolor LED panels are especially optimized for backlight applications.

VIR2000 | Ring illumination

VIR2000 | Ring illumination

The multicolor LED ring is also suitable for dark-field setups.

VIB2000 | Bar light

VIB2000 | Bar light

Universally applicable multicolor LED bar light with homogeneous illumination for backlight applications.