DetachFixClose

TwinCAT Vision functionality extended

Image processing functions and options for camera integration added

The Beckhoff TwinCAT 3 Vision software portfolio offers additional image processing functions and extra options for camera integration, as detailed below.

The TwinCAT 3 Vision Beckhoff Camera Connector (TF7020) offers the option of integrating Beckhoff cameras directly into the TwinCAT architecture. The connector establishes the basis for communication and provides up to 64 camera connections.

TwinCAT 3 Vision Code Quality (TF7255) complements the basic package with functions for quality evaluation of various 1D and 2D codes. This ensures high-quality code and means that problems in code creation are detected at an early stage.

TwinCAT 3 Vision OCR (TF7260) adds optical character recognition to the basic package. The functions identify characters in an image and return the recognized character string. Application examples include verification of best-before dates and batch numbers.

TwinCAT 3 Vision Neural Network (TF7810) adds the option to use neural networks for vision-specific applications to the basic package. With the help of these models, complex data analyses can be learned automatically. Application examples include object detection, classification and anomaly detection for quality control, and process monitoring.

Mr. Mohamed Mewafy

Mr. Mohamed Mewafy
11/6 Said Zakaria Street
Al Sefarat District, Cairo 11471
Egypt

+20 1009156261
egypt@beckhoff.com
www.beckhoff.com/ar-eg/