In the new EL922x EtherCAT Terminal series, Beckhoff has directly integrated electronic overcurrent protection to safeguard 24 V DC system components in the highly compact EtherCAT I/O system.
The EL922x Terminal series for overcurrent protection is designed for 24 V DC operation and includes 19 different EtherCAT Terminals. There are 1- and 2-channel versions for various current loads up to a maximum of 10 A. Furthermore, the wide range of terminals is divided into:
- EL9221 and EL9222 Terminals with standard functionality such as rated current, which can be parameterised not only using TwinCAT System Manager software, but also conveniently with an LED button, and
- EL9227-xxxx Terminals with extended functionality that can be parameterised in the TwinCAT System Manager, such as the selection of a characteristic curve, preliminary warning threshold, undervoltage signal, feedback cut-off, event logging and a password-protected software seal.
System-integrated overcurrent protection offers numerous practical benefits for users. Wiring effort is reduced, since the feed into adjacent I/O terminals is achieved automatically by simply plugging in the terminal. In addition, control cabinets benefit from space and cost savings because additional coupling hardware and other digital I/O or power feeding products are no longer required. Furthermore, numerous types of process data can be accessed via EtherCAT, for example utilisation rate, load current, input/output current, undervoltage/overvoltage and feedback. This enables transparent system monitoring, minimised downtime, simplified troubleshooting and a comprehensive overview of plant history.
Products
Technologies
![Mr. Mohamed Mewafy](/media/pictures/contact/kontakt-personen/mohamed-mewafy.jpg)
Mr. Mohamed Mewafy
11/6 Said Zakaria Street
Al Sefarat District, Cairo 11471
Egypt
![](/media/pictures/multimedia/multimedia-el9227-animation-preview.jpg)
Aug 31, 2018
System-integrated overcurrent protection in the EL9227 EtherCAT Terminal
The EL9227 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. It is ideally suited for plant monitoring, since numerous process data are available and status data can be both displayed and stored.