DetachFixClose

Nov 15, 2023

Synchronization terminal with GNSS and IP67 box with gyroscope

The extensive Beckhoff I/O portfolio includes products for all application areas and environmental conditions. Discover our range of new products in this video, including the EL6689 EtherCAT Terminal. The synchronization terminal for distributed clocks can output precise information such as position, speed, and direction thanks to its direct connection to the Global Navigation Satellite System (GNSS). And then there’s the IP67 EP3751-0260 EtherCAT Box module, which features an accelerometer and gyroscope all in one.

More about this video

EP3751-0260 | EtherCAT Box, 1-channel, 1 x 3-axis accelerometer, 1 x 3-axis gyroscope

EP3751-0260 | EtherCAT Box, 1-channel, 1 x 3-axis accelerometer, 1 x 3-axis gyroscope

The EP3751-0260 EtherCAT Box module has an internal 6-axis MEMS sensor for measuring movements. The box module combines a 3-axis acceleration sensor and 3-axis gyroscope sensor that record acceleration and rotational movement in a very compact unit.

EL6689 | EtherCAT Terminal, 1-channel communication interface, GNSS, receiver

EL6689 | EtherCAT Terminal, 1-channel communication interface, GNSS, receiver

The EL6689 EtherCAT Terminal is a synchronization terminal for distributed clocks via direct connection to the Global Navigation Satellite System (GNSS). An antenna for this can be connected directly to the terminal via an antenna (SMA) connector. All active GNSS are supported: GPS, GLONASS, Galileo, Beidou. Thus, separate systems can be kept synchronized worldwide with a synchronicity of 100 ns, which elicits many advantages, e.g. for distributed space observation systems or distributed measurement systems for monitoring mains supplies.

Measurement and testing technology

Measurement and testing technology

Precise, fast, and reliable: System-integrated high-end measurement technology (DAQ) for test bench engineering and machine building