DetachFixClose

Oct 29, 2021

Multitouch technology in the powerful panel PCs

Multitouch technology in the powerful panel PCs

Beckhoff Panel PCs provide you with the latest processor technologies integrated into an operating unit directly in the field. They combine multi-touch and other technologies from the consumer goods market with the requirements for robust and durable operating units.

More about this video

CP2xxx, CP3xxx | Multi-touch Panel PCs

CP2xxx, CP3xxx | Multi-touch Panel PCs

The CP2xxx and CP3xxx Panel PC series with screen sizes from 7 to 24 inches offer multi-touch technology and flexible computing power.

CP22xx | Multi-touch built-in Panel PC

CP22xx | Multi-touch built-in Panel PC

The CP22xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP22xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP22xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

CP26xx | Dual-touch built-in Panel PC

CP26xx | Dual-touch built-in Panel PC

The CP26xx built-in Panel PC series is characterized by a modern operating concept with dual-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP26xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size from 7 to 24 inches is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP26xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows Embedded Compact 7.

CP27xx | Fanless multi-touch built-in Panel PC

CP27xx | Fanless multi-touch built-in Panel PC

The CP27xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP27xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application. With their highly integrated 3½-inch motherboards, the CP27xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used, for example, in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

CP32xx | Multi-touch Panel PC

CP32xx | Multi-touch Panel PC

With the CP32xx series, a high-end Panel PC with multi-touch can be used directly in the field. The devices in a slender aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer maximum computing power with processors of the latest generation, such as Intel® Celeron®, Pentium® or Core™ i3/i5/i7.

CP32xx-1600 | Multi-touch Panel PC

CP32xx-1600 | Multi-touch Panel PC

Multi-touch can be used directly in the field with the CP32xx-1600 Panel PC series. The devices in robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer maximum computing power with processors of the latest generation, such as Intel® Celeron®, Pentium® or Core™ i3/i5/i7. There is a choice of six different multi-touch TFT displays from 15 to 24 inches, in the formats 4:3, 5:4 and widescreen 16:9. An optional C9900-G05x push-button extension can be ordered ex factory.

CP37xx | Multi-touch Panel PC

CP37xx | Multi-touch Panel PC

With the CP37xx series, a Panel PC with multi-touch can be used directly in the field. The devices in a robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer high computing power with Intel Atom® processors with up to four cores.

CP37xx-1600 | Multi-touch Panel PC

CP37xx-1600 | Multi-touch Panel PC

Multi-touch can be used directly in the field with the CP37xx-1600 Panel PC series. The devices in robust aluminum housing feature complete IP65 protection and are designed for mounting arm installation. Equipped with Intel Atom® processors with up to four cores, the Panel PCs offer high computing power. There is a choice of six different multi-touch TFT displays from 15- to 24-inch, in the formats 4:3, 5:4, and widescreen 16:9. Cooling is entirely passive and takes place via the external panel of the closed housing. The PC can be operated at an ambient temperature of up to 45°C.

CP22xx-0030 | Multi-touch built-in Panel PC

CP22xx-0030 | Multi-touch built-in Panel PC

CP22xx-0020 | Multi-touch built-in Panel PC

CP22xx-0020 | Multi-touch built-in Panel PC

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP26xx-0000 | Panel PC with Arm® Cortex®-A8

CP27xx-0020 | The fanless multi-touch built-in Panel PC

CP27xx-0020 | The fanless multi-touch built-in Panel PC

CP27xx-0010 | The fanless multi-touch built-in Panel PC

CP27xx-0010 | The fanless multi-touch built-in Panel PC

CP32xx-0030 | Multi-touch Panel PC

CP32xx-0030 | Multi-touch Panel PC

CP32xx-0020 | Multi-touch Panel PC

CP32xx-0020 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0030 | Multi-touch Panel PC

CP32xx-1600-0020 | Multi-touch Panel PC

CP32xx-1600-0020 | Multi-touch Panel PC

CP37xx-0020 | Multi-touch Panel PC

CP37xx-0020 | Multi-touch Panel PC

CP37xx-0010 | Multi-touch Panel PC

CP37xx-0010 | Multi-touch Panel PC

CP37xx-1600-0020 | Multi-touch Panel PC

CP37xx-1600-0020 | Multi-touch Panel PC