DetachFixClose

Oct 24, 2019

Motek 2019: Beckhoff Trade Show TV

Motek: Beckhoff Trade Show TV

Integration of motion, robotics and vision on one platform

More about this video

XPlanar | Planar motor system

XPlanar | Planar motor system

Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.

XTS | Linear product transport

XTS | Linear product transport

As an intelligent transport system, the eXtended Transport System enables flexible motion profiles and new types of machine concept.

TF7xxx | Vision

TF7xxx | Vision

TwinCAT 3 Vision Functions

CX7000 | Embedded PC with Arm® Cortex®-M7 processor

CX7000 | Embedded PC with Arm® Cortex®-M7 processor

The CX7000 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7000 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7000 does not have a fieldbus interface.

CX7080 | Embedded PC for RS232/RS485

CX7080 | Embedded PC for RS232/RS485

The CX7080 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7080 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. In addition, the CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket.

Handling and assembly technology

Handling and assembly technology

PC-based control technology from Beckhoff optimizes the entire process chain: from handling, production, and assembly to testing, control, and management.