DetachFixClose

Apr 23, 2024

EtherCAT Terminals for the connection of load cells

With its four analog EtherCAT Terminals, Beckhoff is offering a particularly compact and cost-effective solution for integrating weighing functions into control systems. This video highlights some of the key advantages.

More about this video

EL336x | Optimized weighing technology

EL336x | Optimized weighing technology

Four new EtherCAT Terminals for multi-channel measuring bridge detection with integrated power supply.

EtherCAT Terminals

EtherCAT Terminals

The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.

EL3361 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 1 x digital input, 1 x digital output

EL3361 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 1 x digital input, 1 x digital output

The EL3361 analog input terminal enables the direct connection of a resistor bridge (strain gauge) or a load cell using a 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second.

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

The EL3361-0100 analog input terminal enables the direct connection of a resistor bridge (strain gauge) or a load cell using a 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second. The integrated bridge supply is generated from the 24 V of the power contacts.

EL3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

EL3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

The EL3362-0100 analog input terminal enables the direct connection of resistance bridges (strain gauges) or load cells using the 4-wire or 6-wire terminating system. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second. The integrated bridge supply is generated from the 24 V of the power contacts.

EL3362 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 2 x digital combi

EL3362 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 2 x digital combi

The EL3362 analog input terminal enables the direct connection of resistor bridges (strain gauges) or load cells using the 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second.

Measurement and testing technology

Measurement and testing technology

Precise, fast, and reliable: System-integrated high-end measurement technology (DAQ) for test bench engineering and machine building