DetachFixClose

Dec 2, 2022

Embedded PCs from the CX2000 product family

The embedded PCs of the CX2000 series constitute the highest performance class of embedded PCs. They are suitable for a wide range of applications due to their high performance capacity and modular expandability. In this video, you can learn more about the application sectors and features of the CX2000 product family.

More about this video

CX20x3 | AMD Ryzen™

CX20x3 | AMD Ryzen™

The CX20x3 Embedded PC series has an AMD Ryzen™ CPU with 2 or 4 cores.

CX20x2 | Intel® Xeon® D

CX20x2 | Intel® Xeon® D

The Embedded PC series that features server processing power and Intel® Xeon® D processors offers up to 12 CPU cores on the DIN rail.

CX2043 | Basic CPU module

CX2043 | Basic CPU module

The CX2043 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1807B CPU with a clock speed of 3.35 GHz and four cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.

CX2033 | Basic CPU module

CX2033 | Basic CPU module

The CX2033 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1202B CPU with a clock speed of 2.3 GHz and two cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.

CX2072 | Basic CPU module

CX2072 | Basic CPU module

The CX2072 has an Intel® Xeon® CPU with a clock rate of 2.1 GHz (12 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

CX2062 | Basic CPU module

CX2062 | Basic CPU module

The CX2062 has an Intel® Xeon® CPU with a clock rate of 2.0 GHz (8 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

CX2042 | Basic CPU module

CX2042 | Basic CPU module

The CX2042 has an Intel® Xeon® CPU with a clock rate of 2.2 GHz (4 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

CX2040 | Basic CPU module (service phase)

CX2040 | Basic CPU module (service phase)

The CX2040 has a 2.1 GHz Intel® Core™ i7 quad-core CPU. Due to its high power the CPU is equipped with a fan with ball bearings and speed monitoring. In addition to the CPU and chipset the CX2040 also contains the main memory with 4 GB RAM as standard. The controller boots from the CFast flash memory card.

CX2030 | Basic CPU module (service phase)

CX2030 | Basic CPU module (service phase)

The CX2030 has a 1.5 GHz Intel® Core™ i7 dual-core CPU, it is fanless and has no rotating components. In addition to the CPU and chipset the CX2030 also contains the main memory with 2 GB RAM as standard. 4 GB is possible as an option. The controller boots from the CFast flash memory card.